Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F22X1
Part #:1215615
Catalog #:NSS12F22X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Face Width (in): | 0.75 in |
| Outside Diameter (in): | 2 in | Pitch Diameter (in): | 1.833 in |
| Material: | Steel | Hub Diameter (in): | 1.5625 in |
| Hub Projection (in): | 0.5 in | Number of Teeth/Threads: | 22 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 1 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Finished Bore | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289147328 | Weight: | 0.55 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN |

