Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F24X3/4
Part #:1215631
Catalog #:NSS12F24X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 24 | Face Width (in): | 0.75 in |
| Hub Projection (in): | 0.5 in | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 2 in | Hub Diameter (in): | 1.75 in |
| Diametral Pitch: | 12 | Material: | Steel |
| Outside Diameter (in): | 2.16 in | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289107384 | Weight: | 1.28 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

