Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F11X1/2
Part #:3426152
Catalog #:NSS12F11X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.5 in | Face Width (in): | 0.75 in |
| Diametral Pitch: | 12 | Pitch Diameter (in): | 1 in |
| Hub Diameter (in): | 0.75 in | Outside Diameter (in): | 1.16 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 11 | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289042593 | Weight: | 0.18 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

