Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F14X1/2
Part #:3426160
Catalog #:NSS12F14X1/2
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.5 in | Outside Diameter (in): | 1.33 in |
| Pitch Diameter (in): | 1.167 in | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 14 | Hub Diameter (in): | 0.9063 in |
| Face Width (in): | 0.75 in | Pressure Angle: | 14.5 |
| Material: | Steel | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1.25 in | Bore (Max) (in): | 0.5 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 0.5000 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 1.25 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042609 | Weight: | 0.26 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

