Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F21X5/8
Part #:3426178
Catalog #:NSS12F21X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 12 |
| Outside Diameter (in): | 1.91 in | Hub Projection (in): | 0.5 in |
| Number of Teeth/Threads: | 21 | Pitch Diameter (in): | 1.75 in |
| Face Width (in): | 0.75 in | Hub Diameter (in): | 1.5 in |
| Material: | Steel | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Keyway Size: | 0.25 |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042616 | Weight: | 0.66 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

