Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F18X1/2
Part #:1215292
Catalog #:NSS16F18X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.25 in | Material: | Steel |
| Face Width (in): | 0.5 in | Hub Projection (in): | 0.4375 in |
| Pitch Diameter (in): | 1.125 in | Number of Teeth/Threads: | 18 |
| Pressure Angle: | 14.5 | Hub Diameter (in): | 0.9375 in |
| Diametral Pitch: | 16 | Length Through Bore (in): | 0.9375 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289226955 | Weight: | 0.20 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

