Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F20X5/8
Part #:1215318
Catalog #:NSS16F20X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 1.25 in |
| Hub Projection (in): | 0.4375 in | Outside Diameter (in): | 1.37 in |
| Material: | Steel | Diametral Pitch: | 16 |
| Hub Diameter (in): | 1.0625 in | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 20 | Length Through Bore (in): | 0.9375 in |
| Bore Type: | Finished Bore | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Standard Met: | AGMA |
| Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289286935 | Weight: | 0.22 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.40 IN |

