Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F22X5/8
Part #:1215334
Catalog #:NSS16F22X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Outside Diameter (in): | 1.5 in |
| Hub Projection (in): | 0.4375 in | Pressure Angle: | 14.5 |
| Face Width (in): | 0.5 in | Number of Teeth/Threads: | 22 |
| Hub Diameter (in): | 1.1875 in | Material: | Steel |
| Pitch Diameter (in): | 1.375 in | Length Through Bore (in): | 0.9375 in |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289266999 | Weight: | 0.28 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

