Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F24X1/2
Part #:1215342
Catalog #:NSS16F24X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.3125 in | Pitch Diameter (in): | 1.5 in |
| Hub Projection (in): | 0.4375 in | Outside Diameter (in): | 1.62 in |
| Face Width (in): | 0.5 in | Number of Teeth/Threads: | 24 |
| Pressure Angle: | 14.5 | Diametral Pitch: | 16 |
| Material: | Steel | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 0.9375 in |
| Bore (Max) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289197019 | Weight: | 0.38 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

