Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F28X1/2
Part #:1215409
Catalog #:NSS16F28X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Material: | Steel |
| Face Width (in): | 0.5 in | Hub Diameter (in): | 1.5 in |
| Pitch Diameter (in): | 1.75 in | Outside Diameter (in): | 1.87 in |
| Number of Teeth/Threads: | 28 | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.5 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bore (Max) (in): | 0.5 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1 in |
General Specifications
| UPC: | 662289207084 | Weight: | 0.56 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

