Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F30X1/2
Part #:1215425
Catalog #:NSS16F30X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.875 in | Hub Diameter (in): | 1.625 in |
| Face Width (in): | 0.5 in | Outside Diameter (in): | 2 in |
| Hub Projection (in): | 0.5 in | Material: | Steel |
| Pressure Angle: | 14.5 | Diametral Pitch: | 16 |
| Number of Teeth/Threads: | 30 | Bore (Min) (in): | 0.5 in |
| Bore Type: | Finished Bore | Bore (Max) (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289237111 | Weight: | 0.65 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN |

