Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F32X1/2
Part #:1215466
Catalog #:NSS16F32X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.75 in | Material: | Steel |
| Diametral Pitch: | 16 | Face Width (in): | 0.5 in |
| Outside Diameter (in): | 2.12 in | Hub Projection (in): | 0.5 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 2 in |
| Number of Teeth/Threads: | 32 | Bore (Max) (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289107155 | Weight: | 0.76 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

