Browning Steel Finished Bore Spur Gear - 14.5 PA 16 DP - NSS16F32X5/8
Part #:1215474
Catalog #:NSS16F32X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.5 in | Number of Teeth/Threads: | 32 |
| Hub Diameter (in): | 1.75 in | Outside Diameter (in): | 2.12 in |
| Pitch Diameter (in): | 2 in | Material: | Steel |
| Pressure Angle: | 14.5 | Diametral Pitch: | 16 |
| Face Width (in): | 0.5 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289227181 | Weight: | 0.72 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

