Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F12X5/8
Part #:1215805
Catalog #:NSS8F12X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Diametral Pitch: | 8 |
| Number of Teeth/Threads: | 12 | Hub Diameter (in): | 1.125 in |
| Outside Diameter (in): | 1.75 in | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.75 in | Material: | Steel |
| Pitch Diameter (in): | 1.5 in | Length Through Bore (in): | 2 in |
| Bore (Max) (in): | 0.625 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.625 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289297528 | Weight: | 0.64 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

