Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F15X7/8
Part #:1215813
Catalog #:NSS8F15X7/8
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.75 in | Hub Diameter (in): | 1.375 in |
| Number of Teeth/Threads: | 15 | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.75 in | Face Width (in): | 1.25 in |
| Diametral Pitch: | 8 | Material: | Steel |
| Pitch Diameter (in): | 1.875 in | Bore (Max) (in): | 0.875 in |
| Length Through Bore (in): | 2 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.8750 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289107537 | Weight: | 1.00 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

