Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F16X3/4
Part #:1215821
Catalog #:NSS8F16X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.25 in | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 2 in | Diametral Pitch: | 8 |
| Material: | Steel | Hub Diameter (in): | 1.625 in |
| Hub Projection (in): | 0.75 in | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 16 | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Length Through Bore (in): | 2 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289227563 | Weight: | 1.31 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 2.40 IN |

