Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F18X1
Part #:1215870
Catalog #:NSS8F18X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.25 in | Hub Diameter (in): | 1.875 in |
| Material: | Steel | Hub Projection (in): | 0.75 in |
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 2.5 in | Number of Teeth/Threads: | 18 |
| Face Width (in): | 1.25 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2 in | Bore (Max) (in): | 1 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289197606 | Weight: | 1.52 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

