Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F20X3/4
Part #:1215896
Catalog #:NSS8F20X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 2.125 in | Material: | Steel |
| Outside Diameter (in): | 2.75 in | Pitch Diameter (in): | 2.5 in |
| Hub Projection (in): | 0.75 in | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 20 | Length Through Bore (in): | 2 in |
| Bore (Min) (in): | 0.75 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289217656 | Weight: | 2.23 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

