Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F20X1
Part #:1215912
Catalog #:NSS8F20X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 20 | Face Width (in): | 1.25 in |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 2.75 in |
| Hub Projection (in): | 0.75 in | Pitch Diameter (in): | 2.5 in |
| Diametral Pitch: | 8 | Hub Diameter (in): | 2.125 in |
| Material: | Steel | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289247639 | Weight: | 1.27 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

