Browning Steel Finished Bore Spur Gear - 14.5 PA 8 DP - NSS8F22X1
Part #:1215953
Catalog #:NSS8F22X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Hub Diameter (in): | 2.375 in |
| Number of Teeth/Threads: | 22 | Hub Projection (in): | 0.75 in |
| Diametral Pitch: | 8 | Face Width (in): | 1.25 in |
| Pitch Diameter (in): | 2.75 in | Material: | Steel |
| Outside Diameter (in): | 3 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 1 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289257744 | Weight: | 2.58 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 2.40 IN |

