Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F16X1/2
Part #:1220821
Catalog #:YSS16F16X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 16 | Material: | Steel |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 1.12 in |
| Pitch Diameter (in): | 1 in | Diametral Pitch: | 16 |
| Hub Diameter (in): | 0.8125 in | Hub Projection (in): | 0.5 in |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289158775 | Weight: | 0.20 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

