Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F20X1/2
Part #:1220839
Catalog #:YSS16F20X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Number of Teeth/Threads: | 20 |
| Diametral Pitch: | 16 | Hub Diameter (in): | 1.0625 in |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 1.37 in |
| Material: | Steel | Hub Projection (in): | 0.5 in |
| Pitch Diameter (in): | 1.25 in | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289288700 | Weight: | 0.34 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN |

