Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F32X5/8
Part #:1220920
Catalog #:YSS16F32X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2 in | Diametral Pitch: | 16 |
| Outside Diameter (in): | 2.12 in | Hub Projection (in): | 0.5 in |
| Number of Teeth/Threads: | 32 | Pressure Angle: | 20 |
| Face Width (in): | 0.75 in | Material: | Steel |
| Hub Diameter (in): | 1.75 in | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 0.625 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289188857 | Weight: | 0.91 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN |

