Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F14X3/8
Part #:3426384
Catalog #:YSS16F14X3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 14 |
| Pressure Angle: | 20 | Outside Diameter (in): | 1 in |
| Hub Diameter (in): | 0.6875 in | Diametral Pitch: | 16 |
| Pitch Diameter (in): | 0.875 in | Face Width (in): | 0.75 in |
| Hub Projection (in): | 0.5 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Finished Bore | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 0.375 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289043002 | Weight: | 0.16 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

