Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F15X1/2
Part #:3426400
Catalog #:YSS16F15X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.06 in | Number of Teeth/Threads: | 15 |
| Pressure Angle: | 20 | Hub Projection (in): | 0.5 in |
| Diametral Pitch: | 16 | Face Width (in): | 0.75 in |
| Hub Diameter (in): | 0.75 in | Material: | Steel |
| Pitch Diameter (in): | 0.938 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289043019 | Weight: | 0.17 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

