Browning Steel Finished Bore Spur Gear - 20 PA 16 DP - YSS16F18X1/2
Part #:3426426
Catalog #:YSS16F18X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.25 in | Hub Diameter (in): | 0.9375 in |
| Pitch Diameter (in): | 1.125 in | Diametral Pitch: | 16 |
| Face Width (in): | 0.75 in | Pressure Angle: | 20 |
| Hub Projection (in): | 0.5 in | Material: | Steel |
| Number of Teeth/Threads: | 18 | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289043033 | Weight: | 0.27 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

