Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1012
Part #:1211812
Catalog #:NSS1012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Material: | Steel |
| Diametral Pitch: | 10 | Number of Teeth/Threads: | 12 |
| Hub Diameter (in): | 0.9063 in | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.625 in | Pitch Diameter (in): | 1.2 in |
| Outside Diameter (in): | 1.4 in | Length Through Bore (in): | 1.625 in |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289163175 | Weight: | 0.31 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

