Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1015
Part #:1211846
Catalog #:NSS1015
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.7 in | Hub Diameter (in): | 1.2031 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 1.5 in |
| Hub Projection (in): | 0.625 in | Face Width (in): | 1 in |
| Material: | Steel | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 15 | Length Through Bore (in): | 1.625 in |
| Bore (Min) (in): | 0.75 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289273157 | Weight: | 0.50 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.00 IN |

