Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1017
Part #:1211861
Catalog #:NSS1017
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 1.7 in |
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.625 in |
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Hub Diameter (in): | 1.375 in | Outside Diameter (in): | 1.9 in |
| Number of Teeth/Threads: | 17 | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289223138 | Weight: | 0.71 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

