Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1020
Part #:1211895
Catalog #:NSS1020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.625 in | Material: | Steel |
| Number of Teeth/Threads: | 20 | Outside Diameter (in): | 2.2 in |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 2 in |
| Hub Diameter (in): | 1.7031 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.625 in |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289133215 | Weight: | 1.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN |

