Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1024
Part #:1211929
Catalog #:NSS1024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Diametral Pitch: | 10 |
| Outside Diameter (in): | 2.6 in | Material: | Steel |
| Number of Teeth/Threads: | 24 | Pitch Diameter (in): | 2.4 in |
| Face Width (in): | 1 in | Hub Diameter (in): | 2.1094 in |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.625 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289303205 | Weight: | 1.71 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN |

