Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1035
Part #:1211986
Catalog #:NSS1035
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.875 in | Hub Diameter (in): | 2.625 in |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 3.5 in |
| Number of Teeth/Threads: | 35 | Face Width (in): | 1 in |
| Material: | Steel | Outside Diameter (in): | 3.7 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.875 in |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289123292 | Weight: | 3.85 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

