Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1040
Part #:1212018
Catalog #:NSS1040
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.875 in | Outside Diameter (in): | 4.2 in |
| Diametral Pitch: | 10 | Material: | Steel |
| Number of Teeth/Threads: | 40 | Hub Diameter (in): | 2.625 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 4 in |
| Face Width (in): | 1 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 1.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289233373 | Weight: | 4.61 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN |

