Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1042
Part #:1212026
Catalog #:NSS1042
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Outside Diameter (in): | 4.4 in |
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.875 in |
| Face Width (in): | 1 in | Diametral Pitch: | 10 |
| Hub Diameter (in): | 2.625 in | Pitch Diameter (in): | 4.2 in |
| Number of Teeth/Threads: | 42 | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 1.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289163304 | Weight: | 5.00 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

