Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1048
Part #:1212042
Catalog #:NSS1048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Outside Diameter (in): | 5 in |
| Hub Projection (in): | 0.875 in | Number of Teeth/Threads: | 48 |
| Pressure Angle: | 14.5 | Diametral Pitch: | 10 |
| Hub Diameter (in): | 2.625 in | Material: | Steel |
| Pitch Diameter (in): | 4.8 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.875 in | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289143351 | Weight: | 6.16 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.10 IN |

