Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NSS1054
Part #:1212067
Catalog #:NSS1054
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 54 | Material: | Steel |
| Pitch Diameter (in): | 5.4 in | Hub Diameter (in): | 2.625 in |
| Hub Projection (in): | 0.875 in | Diametral Pitch: | 10 |
| Pressure Angle: | 14.5 | Face Width (in): | 1 in |
| Outside Diameter (in): | 5.6 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.875 in | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289103331 | Weight: | 7.60 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

