Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1213
Part #:1211390
Catalog #:NSS1213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.25 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 13 |
| Material: | Steel | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 1.083 in | Hub Projection (in): | 0.5 in |
| Hub Diameter (in): | 0.8125 in | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289252633 | Weight: | 0.22 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

