Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1218
Part #:1211432
Catalog #:NSS1218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.75 in | Material: | Steel |
| Outside Diameter (in): | 1.66 in | Hub Projection (in): | 0.5 in |
| Diametral Pitch: | 12 | Hub Diameter (in): | 1.25 in |
| Pitch Diameter (in): | 1.5 in | Number of Teeth/Threads: | 18 |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.25 in | Bore (Min) (in): | 0.625 in |
| Bore (Max) (in): | 0.625 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289142774 | Weight: | 0.46 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN |

