Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1220
Part #:1211457
Catalog #:NSS1220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.667 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.5 in |
| Hub Diameter (in): | 1.4063 in | Material: | Steel |
| Face Width (in): | 0.75 in | Number of Teeth/Threads: | 20 |
| Outside Diameter (in): | 1.83 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 0.625 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289102723 | Weight: | 0.59 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.40 IN |

