Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1221
Part #:1211465
Catalog #:NSS1221
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 21 | Hub Projection (in): | 0.5 in |
| Outside Diameter (in): | 1.91 in | Pitch Diameter (in): | 1.75 in |
| Hub Diameter (in): | 1.5 in | Diametral Pitch: | 12 |
| Face Width (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.875 in | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1.25 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289222759 | Weight: | 0.66 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN |

