Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1225
Part #:1211507
Catalog #:NSS1225
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.75 in | Pressure Angle: | 14.5 |
| Material: | Steel | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 25 | Outside Diameter (in): | 2.25 in |
| Hub Projection (in): | 0.5 in | Pitch Diameter (in): | 2.083 in |
| Hub Diameter (in): | 1.8438 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.375 in | Bore (Min) (in): | 0.625 in |
| Bore (Max) (in): | 1.0625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.375 in |
General Specifications
| UPC: | 662289262793 | Weight: | 1.01 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

