Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1234
Part #:1211556
Catalog #:NSS1234
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3 in | Material: | Steel |
| Pressure Angle: | 14.5 | Hub Diameter (in): | 2.375 in |
| Diametral Pitch: | 12 | Hub Projection (in): | 0.625 in |
| Number of Teeth/Threads: | 34 | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 2.833 in | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1.375 in | Bore (Max) (in): | 1.5 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289242825 | Weight: | 2.05 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN |

