Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1236
Part #:1211564
Catalog #:NSS1236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.75 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 12 | Outside Diameter (in): | 3.16 in |
| Material: | Steel | Hub Projection (in): | 0.625 in |
| Hub Diameter (in): | 2.5 in | Number of Teeth/Threads: | 36 |
| Pitch Diameter (in): | 3 in | Length Through Bore (in): | 1.375 in |
| Bore (Max) (in): | 1.625 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.375 in |
General Specifications
| UPC: | 662289172856 | Weight: | 2.26 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 2.00 IN |

