Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1248
Part #:1211614
Catalog #:NSS1248
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2.5 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 4 in |
| Outside Diameter (in): | 4.16 in | Material: | Steel |
| Face Width (in): | 0.75 in | Hub Projection (in): | 0.75 in |
| Number of Teeth/Threads: | 48 | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 1.625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289232918 | Weight: | 3.55 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.70 IN |

