Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NSS1256
Part #:1211630
Catalog #:NSS1256
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 56 |
| Pitch Diameter (in): | 4.667 in | Diametral Pitch: | 12 |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 4.83 in |
| Hub Diameter (in): | 2.5 in | Hub Projection (in): | 0.75 in |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1.625 in |
| Length Through Bore (in): | 1.5 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289292974 | Weight: | 4.54 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 19.60 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

