Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1611
Part #:1210954
Catalog #:NSS1611
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Outside Diameter (in): | 0.87 in |
| Hub Diameter (in): | 0.5625 in | Pitch Diameter (in): | 0.75 in |
| Hub Projection (in): | 0.4375 in | Material: | Steel |
| Pressure Angle: | 14.5 | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 11 | Bore (Min) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 0.375 in |
| Length Through Bore (in): | 0.9375 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3750 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Standard Met: | AGMA |
| Overall Length (in): | 0.9375 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289212194 | Weight: | 0.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

