Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1612
Part #:1210962
Catalog #:NSS1612
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 0.5625 in | Material: | Steel |
| Diametral Pitch: | 16 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 0.87 in | Number of Teeth/Threads: | 12 |
| Hub Projection (in): | 0.4375 in | Pitch Diameter (in): | 0.75 in |
| Face Width (in): | 0.5 in | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 0.375 in | Length Through Bore (in): | 0.9375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289112210 | Weight: | 0.09 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

