Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1613
Part #:1210970
Catalog #:NSS1613
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 0.813 in |
| Hub Projection (in): | 0.4375 in | Face Width (in): | 0.5 in |
| Diametral Pitch: | 16 | Hub Diameter (in): | 0.625 in |
| Number of Teeth/Threads: | 13 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 0.93 in | Bore (Max) (in): | 0.375 in |
| Length Through Bore (in): | 0.9375 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289242245 | Weight: | 0.11 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

