Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1615
Part #:1210996
Catalog #:NSS1615
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 0.938 in | Hub Diameter (in): | 0.75 in |
| Face Width (in): | 0.5 in | Diametral Pitch: | 16 |
| Material: | Steel | Hub Projection (in): | 0.4375 in |
| Number of Teeth/Threads: | 15 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 1.06 in | Bore (Max) (in): | 0.5 in |
| Length Through Bore (in): | 0.9375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289202201 | Weight: | 0.12 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

