Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NSS1621
Part #:1211044
Catalog #:NSS1621
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.43 in | Material: | Steel |
| Face Width (in): | 0.5 in | Diametral Pitch: | 16 |
| Hub Projection (in): | 0.4375 in | Number of Teeth/Threads: | 21 |
| Pitch Diameter (in): | 1.313 in | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 1.125 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.9375 in |
| Bore (Max) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289292295 | Weight: | 0.27 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

